Våra kontor
Rivadavia 926
Of 901-(C1002AAU)
Buenos Aires
Argentina, SA
Tel: +54 11 5291 5118/5119
Email: info@srk.com.ar
Suite 7-9, Level 6
141 Queen Street
Brisbane, Queensland 4000
Australia
GPO Box 1881
Brisbane, Queensland 4001
Australia
Tel: +61 7 3832 9999
Fax: +61 7 3832 9330
Email: brisbane@srk.com.au
Level 8
20 Queen Street
Melbourne, Victoria 3000
Australia
Tel: +61 3 8677 1900
Fax: +61 3 8677 1901
Email: melbourne@srk.com.au
Unit 1, 1 Balbu Close
Beresfield,
PO Box 2184
Greenhills New South Wales 2322
Tel: +61 2 4922 2100
Fax: +61 2 4922 2101
Email: newcastle@srk.com.au
10 Richardson Street
West Perth, Western Australia 6005
Australia
PO Box 943
West Perth, Western Australia 6872
Australia
Tel: +61 8 9288 2000
Fax: +61 8 9288 2001
Email: perth@srk.com.au
Level 2
44 Market Street
Sydney, New South Wales 2000
Tel: +61 2 8079 1200
Fax: +61 2 8079 1222
Email: sydney@srk.com.au
Av. do Contorno, 6664 - 9o andar
Edificio Britânia, Savassi
Belo Horizonte, Minas Gerais
CEP 30110-928
Brazil
Tel: +55 31 3426 6566
Fax: +55 31 3426 6566
Email: info@srk.com.br
Suite 205
2100 Airport Drive
Saskatoon, Saskatchewan
S7L 6M6, Canada
Tel: +1 306 955 4778
Fax: +1 306 955 4750
Email: saskatoon@srk.com
1 A Serpentine Street
Copper Cliff, Ontario
Canada P0M 1N0
Tel: +1 705 682 3270
Fax: +1 705 682 9301
Email: sudbury@srk.com
Suite 2100
25 Adelaide Street East
Toronto, Ontario
Canada M5C 3A1
Tel: +1 416 601 1445
Fax: +1 416 601 9046
Email: toronto@srk.com
Oceanic Plaza
22nd Floor
1066 West Hastings Street
Vancouver, BC
Canada V6E 3X2
Tel: +1 604 681 4196
Fax: +1 604 687 5532
Email: vancouver@srk.com
202-5204 50th Avenue
Yellowknife, NT
Canada X1A 1E2
Tel: +1 867 873 8670
Fax: +1 866 380 3458
Email: yellowknife@srk.com
Av. Apoquindo 4001, Piso 7
Las Condes, Santiago
Chile
Tel: +56 2 489 0800
Fax: +56 2 489 0801
Email: santiago@srk.cl
SRK Consulting China Ltd (Beijing)
B1205 Cofco Plaza, No.8, Jianguomennei Av.
Dongcheng District. 100005 Beijing, PRC.
Tel: +86 10 8512 0365
Fax: +86 10 8512 0385
Email: ysun@srk.cn
SRK Consulting China Ltd. (Nanchang)
B2408, Building No. 16, Hengmao International Building
No. 205, South Square Road, Xihu District
Nanchang, Jiangxi Province, PRC.
Tel: +86 79 1206 2122
Fax: +86 79 1206 2125
2056 Lukonzolwa Avenue
Quartier Golf
Lubumbashi
Congo (DRC)
Tel: +243 81 999 9775
Mobile: +243 81 870 1753
Email: smaleba@srk.co.za
SRK Mining Services (India) Pvt Ltd
CE 106, Sector-1
Salt Lake City
Kolkata 700064
West Bengal, India
Tel: +91 33 6548 8317
Tel: +91 33 4062 1003
Fax: +91 33 2866 1073
Email: sghosh@srk.com
The Garden Centre
5-17, Cilandak Commercial Estate
JL. Raya KKO Cilandak
Indonesia
Email: bsantoso@srk.co.id
3rd Floor, Building 1
4/3 Kuznetskiy Most Street
125009 Moscow
Russia
Tel: +7 495 692 0095 / 0037
Fax: +7 495 692 2648
Email: info@srk.ru.com
The Administrative Building
183 Main Road, Albion Springs
7700 Rondebosch, South Africa
PostNet Suite #206
Private Bag X18
7701 Rondebosch
Tel: +27 21 659 3060
Fax: +27 21 685 7105
Email: capetown@srk.co.za
Section A, 2nd Floor
IBM House
54 Norfolk Terrace, off Blair Atholl Drive
3630 Westville, South Africa
PO Box 1969
3630 Westville
Tel: +27 31 279 1200
Fax: +27 31 279 1204
Email: durban@srk.co.za
Ground Floor, Oakwood House
Palm Square, Bonza Bay Road
Beacon Bay
5241 East London, South Africa
PO Box 15739
5205 East London
Tel: +27 43 748 6292
Fax: +27 43 748 1811
Email: eastlondon@srk.co.za
265 Oxford Road
2196 Illovo, South Africa
PO Box 55291
2116 Northlands
Tel: +27 11 441 1111
Fax: +27 11 880 8086
Email: johannesburg@srk.co.za
24 Schmidtsdrift Road
Vervoerdpark
8301 Kimberley
P O Box 1659
8300 Kimberley
Tel: +27 053 861 5798
Fax: +27 053 861 5798
Email: kimberley@srk.co.za
Suite 201, Sinodale Centre
345 Burger Street
3201 Pietermaritzburg, South Africa
PO Box 460
3200 Pietermaritzburg
Tel: +27 33 345 6311
Fax: +27 33 345 6403
Email: pietermaritzburg@srk.co.za
Ground Floor, Bay Suites
1a Humewood Road
Humerail
Port Elizabeth 6001, South Africa
PO Box 21842
Port Elizabeth, 6000
Tel: +27 41 509 4800
Fax: +27 41 509 4850
Email: portelizabeth@srk.co.za
Suite 47 Rynlal Building
320 The Hillside, Lynnwood
0081 Pretoria, South Africa
PO Box 35290
0102 Menlo Park
Tel: +27 12 361 9821
Fax: +27 12 361 9912
Email: pretoria@srk.co.za
37B von Wielligh Street
0299 Rustenburg, South Africa
PO Box 21704
Protea Park
0305 Rustenburg
Tel: +27 14 594 1280
Fax: +086 559 7286
Email: rustenburg@srk.co.za
Tradgardsgatan 13-15
931 31 Skelleftea
Sweden
Tel: +46 910 54590
Fax: +46 910 54599
Email: jbradley@srk.se.com
Plot 527, off Masaki Road
Msasani Peninsula, Dar-es-Salaam
United Republic of Tanzania
P O Box 23360, Dar-es-Salaam
Cell: +255 75 644 4612
Tel: +255 78 373 3328
Email: bbarber@cats-net.com
SRK Danismanlik ve Muhendislik A.S.
(SRK Consulting - Turkey)
Turan Gunes Bulvari, 86/3
Yildiz - Ankara 06550
Turkey
Tel: +90 312 442 04 79
Fax: +90 312 442 04 80
Email: info@srkturkiye.com
5th Floor
Churchill House
17 Churchill Way
Cardiff, UK
CF10 2HH
Tel: +44 29 2034 8150
Fax: +44 29 2034 8199
Email: enquiries@srk.co.uk
Suite F-40
4710 Business Park Blvd
Anchorage, Alaska
99503, USA
Tel: +1 907 677 3520
Fax: +1 907 677 3620
Email: anchorage@srk.com
Suite 3000
7175 West Jefferson Avenue
Lakewood, CO
80235, USA
Tel: +1 303 985 1333
Fax: +1 303 985 9947
Email: denver@srk.com
Suite 520
1250 Lamoille Highway
Elko, NV
89801, USA
Tel: +1 775 753 4151
Fax: +1 775 753 4152
Email: elko@srk.com
Suite 238
19 Old Town Square
Fort Collins, CO
80524, USA
Tel: +1 970 407 8302
Fax: +1 970 407 8319
Email: fortcollins@srk.com
Suite 300
5250 Neil Road
Reno, NV
89502, USA
Tel: +1 775 828 6800
Fax: +1 775 828 6820
Email: reno@srk.com
Suite 240
3275 West Ina Road
Tucson, AZ
85741, USA
Tel: +1 520 544 3688
Fax: +1 520 544 9853
Email: tucson@srk.com
28 Kennedy Drive
Greendale, Harare
PO Box GD 773
Greendale, Harare
Tel: +263 4 49 6182/49 5689
Fax: +263 4 49 0144
Email: srkzim@pci.co.zw


