Ota yhteyttä meihin
| Argentina (ylös) | ||
|
SRK Argentina Rivadavia 926 | ||
| Australia (ylös) | ||
|
SRK Brisbane Suite 7-9, Level 6 Tel: +61 7 3832 9999 |
SRK Melbourne Level 8 |
SRK Newcastle Unit 1, 1 Balbu Close |
|
SRK Perth 10 Richardson Street |
SRK Sydney Level 2 | |
| Brazil (ylös) | ||
|
SRK Brazil Av. do Contorno, 6664 - 9o andar Fax: +55 31 3426 6566 | ||
| Canada (ylös) | ||
|
SRK Saskatoon Suite 205 |
SRK Sudbury 1 A Serpentine Street |
SRK Toronto Suite 2100 |
|
SRK Vancouver Oceanic Plaza |
SRK Yellowknife 202-5204 50th Avenue | |
| Chile (ylös) | ||
|
SRK Chile Av. Apoquindo 4001, Piso 7 Las Condes, Santiago Chile Tel: +56 2 489 0800 Fax: +56 2 489 0801 Email: santiago@srk.cl | ||
| China (ylös) | ||
|
SRK Beijing SRK Consulting China Ltd (Beijing) |
SRK Nanchang SRK Consulting China Ltd. (Nanchang) | |
| Democratic Republic of the Congo (ylös) | ||
|
SRK DRC 2056 Lukonzolwa Avenue Quartier Golf Lubumbashi Congo (DRC) Tel: +243 81 999 9775 Mobile: +243 81 870 1753 Email: smaleba@srk.co.za | ||
| India (ylös) | ||
|
SRK Kolkata SRK Mining Services (India) Pvt Ltd
| ||
| Indonesia (ylös) | ||
|
SRK Indonesia The Garden Centre 5-17, Cilandak Commercial Estate JL. Raya KKO Cilandak Jakarta Selatan 12560
Indonesia Tel: +62 21 780 3861
Fax: +62 21 780 3863
Email: bsantoso@srk.co.id | ||
| Russia (ylös) | ||
|
SRK Moscow 3rd Floor, Building 1 | ||
| South Africa (ylös) | ||
|
SRK Cape Town The Administrative Building |
SRK Durban Section A, 2nd Floor IBM House 54 Norfolk Terrace, off Blair Atholl Drive 3630 Westville, South Africa PO Box 1969 3630 Westville Tel: +27 31 279 1200 Fax: +27 31 279 1204 Email: durban@srk.co.za |
SRK East London Ground Floor, Oakwood House |
|
SRK Johannesburg 265 Oxford Road 2196 Illovo, South Africa PO Box 55291 2116 Northlands Tel: +27 11 441 1111 Fax: +27 11 880 8086 Email: johannesburg@srk.co.za |
SRK Kimberley 24 Schmidtsdrift Road |
SRK Pietermaritzburg Suite 201, Sinodale Centre 345 Burger Street 3201 Pietermaritzburg, South Africa PO Box 460 3200 Pietermaritzburg Tel: +27 33 345 6311 Fax: +27 33 345 6403 Email: pietermaritzburg@srk.co.za |
|
SRK Port Elizabeth Ground Floor, Bay Suites Humerail |
SRK Pretoria Suite 47 Rynlal Building 320 The Hillside, Lynnwood 0081 Pretoria, South Africa PO Box 35290 0102 Menlo Park Tel: +27 12 361 9821 Fax: +27 12 361 9912 Email: pretoria@srk.co.za |
SRK Rustenburg 37B von Wielligh Street |
| Sweden (ylös) | ||
|
SRK Sweden Tradgardsgatan 13-15 | ||
| Tanzania (ylös) | ||
|
SRK Dar-es-Salaam Plot 372/2 Chole Road | ||
| Turkey (ylös) | ||
|
SRK Ankara SRK Danismanlik ve Muhendislik A.S.
| ||
| United Kingdom (ylös) | ||
|
SRK Cardiff 5th Floor | ||
| USA (ylös) | ||
|
SRK Anchorage Suite F-40 4710 Business Park Blvd Anchorage, Alaska 99503, USA Tel: +1 907 677 3520 Fax: +1 907 677 3620 Email: anchorage@srk.com |
SRK Denver Suite 3000 7175 West Jefferson Avenue Lakewood, CO 80235, USA Tel: +1 303 985 1333 Fax: +1 303 985 9947 Email: denver@srk.com |
SRK Elko Suite 520 1250 Lamoille Highway Elko, NV 89801, USA Tel: +1 775 753 4151 Fax: +1 775 753 4152 Email: elko@srk.com |
|
SRK Fort Collins Suite 238 19 Old Town Square Fort Collins, CO 80524, USA Tel: +1 970 407 8302 Fax: +1 970 407 8319 Email: fortcollins@srk.com |
SRK Reno Suite 300 5250 Neil Road Reno, NV 89502, USA Tel: +1 775 828 6800 Fax: +1 775 828 6820 Email: reno@srk.com |
SRK Tucson Suite 240 3275 West Ina Road Tucson, AZ 85741, USA Tel: +1 520 544 3688 Fax: +1 520 544 9853 Email: tucson@srk.com |
| Zimbabwe (ylös) | ||
|
SRK Harare 28 Kennedy Drive Greendale, Harare PO Box GD 773 Greendale, Harare Tel: +263 4 49 6182/49 5689 Fax: +263 4 49 0144 Email: srkzim@pci.co.zw | ||
| Affiliate Companies (ylös) | ||
|
Anglo Environmental Consulting Lda Rua Cercania do Porto No 6 Boavista Luanda Angola Tel: +244 222 310 352 Fax: +244 924 325 981 Email: les@angolaenvironmentalconsulting.com |
SRK Exploration Services First Floor, 12 Park Grove |
Zaparo Ltd Ground Floor St Elmo Courts 47 Hereford Street CHRISTCHURCH New Zealand Tel: +64 3 374 6120 Fax: +64 3 374 6130 Email: email@aranz.com |
